AXIS#.SAFE.SLA.ACTIVE

Description

Indicates whether the Safely Limited Acceleration (SLA) function instance is active.

Value Description

0

Not active

1

Active

Context

For complete SLA information refer to SLA (Safely Limited Acceleration).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

2-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read Only

Units

N/A

Range

0, 1
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
AXIS1.SAFE.SLA.ACTIVE

206fh

00h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SLA.ACTIVE

216fh

00h

Unsigned8

-

-

Read only

Yes